发布您的产品
Elbow switch - JCK218
Elbow switch - JCK218
Elbow switch - JCK218
Elbow switch - JCK218

    Elbow switch - JCK218

    The JCK218 is an elbow-operated switch that embodies a flat pressing surface with four tactile grooves. The grooves serve as extra guidance for individuals with visual impairments. It's easy to feel where to press to activate the door opener. JCK218 is made of white-painted aluminum and has white end caps. It comes with one Normally Open IP67 microswitch, but it can also be ordered with more.

    规格
    • Manufactured in Sweden.

      Material: Aluminum 6060-T6, POM (Acetal plastic).

      Dimensions l/w/d: 245x80x23 mm.

      Microswitch: Standard 1pc. Normally Open IP67. It can be ordered with 2pcs. Normally Open/Normally Closed IP67.

    技术规格
    • 唯一参考elbow-switch-jck218
    • 产品系列Metal
    • 产品组合Aluminum
    • 类型对象(单个对象)
    • 发布日期2025-05-15
    • 版本号1
    • 高度 (mm)245
    • 宽度 (mm)80
    • 深度 (mm)23
    相关
    • 主材料铝
    • 次要材料Copolymer
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)0.3
    分类
    • BIMobject 类别门 - 开门器
    • IFC 分类门
    • ETIM 代码EC001351
    • ETIM 名称Push button panel door communication
    • Uniclass 2015 代码Pr_75_51_17_66
    • Uniclass 2015 说明Push button switches
    • CSI MasterFormat 2014 代码40 78 19
    • CSI MasterFormat 2014 标题Switches and Push Buttons
    • OmniClass 编号23-35 37 49
    • OmniClass 标题Push Button Switches

    发售地区

    欧洲