发布您的产品
Exterior Door Balcony PO1894 W18 Single
Exterior Door Balcony PO1894 W18 Single
Exterior Door Balcony PO1894 W18 Single
Exterior Door Balcony PO1894 W18 Single

    Exterior Door Balcony PO1894 W18 Single

    Balcony is an exterior door range with glass , suitable for balconies and backyards. These doors have all the innovative solutions that can be required from a modern door of the highest class.
    技术规格
    • 唯一参考jw_ext_door_balcony_po1894_w18_single
    • 产品系列Exterior doors
    • 产品组合Balcony
    • 类型对象(单个对象)
    • 发布日期2019-01-24
    • 版本号1
    相关
    • 主材料木头
    • 次要材料EPS
    • 设计国家/地区芬兰
    • 制造国家/地区拉脱维亚
    分类
    • BIMobject 类别门 - Door sets
    • IFC 分类门
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • Uniclass 2015 代码Pr_30_59_24
    • Uniclass 2015 说明Doorsets
    • CSI MasterFormat 2014 代码08 10 00
    • CSI MasterFormat 2014 标题Doors and Frames
    • OmniClass 编号23-17 11 00
    • OmniClass 标题Doors
    • CSI UniFormat II 代码B2030
    • CSI UniFormat II 标题Exterior Doors

    发售地区

    欧洲
    拉脱维亚
    爱沙尼亚
    立陶宛
    芬兰