发布您的产品
Exterior Door Balcony PO1894 W20 Single
Exterior Door Balcony PO1894 W20 Single

    Exterior Door Balcony PO1894 W20 Single

    Balcony is an exterior door range with glass , suitable for balconies and backyards. These doors have all the innovative solutions that can be required from a modern door of the highest class.
    技术规格
    • 唯一参考jw_ext_door_balcony_po1894_w20_single
    • 产品系列Exterior doors
    • 产品组合Balcony
    • 类型对象(单个对象)
    • 发布日期2019-01-24
    • 版本号1
    相关
    • 主材料木头
    • 次要材料EPS
    • 设计国家/地区芬兰
    • 制造国家/地区拉脱维亚
    分类
    • BIMobject 类别门 - Door sets
    • IFC 分类门
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • Uniclass 2015 代码Pr_30_59_24
    • Uniclass 2015 说明Doorsets
    • CSI MasterFormat 2014 代码08 10 00
    • CSI MasterFormat 2014 标题Doors and Frames
    • OmniClass 编号23-17 11 00
    • OmniClass 标题Doors
    • CSI UniFormat II 代码B2030
    • CSI UniFormat II 标题Exterior Doors

    发售地区

    欧洲
    拉脱维亚
    爱沙尼亚
    立陶宛
    芬兰