发布您的产品
Exterior Door Function F2090 W53 Single

Exterior Door Function F2090 W53 Single

Function is an exterior door range with designs inspired from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws.
技术规格
  • 唯一参考jw_ext_door_function_f2090_w53_single
  • 产品系列Exterior doors
  • 产品组合Function
  • 类型对象(单个对象)
  • 发布日期2019-02-07
  • 版本号1
相关
  • 主材料木头
  • 次要材料EPS
  • 设计国家/地区芬兰
  • 制造国家/地区拉脱维亚
分类
  • BIMobject 类别门 - Door sets
  • IFC 分类门
  • UNSPSC 名称Doors
  • UNSPSC 代码301715
  • Uniclass 2015 代码Pr_30_59_24
  • Uniclass 2015 说明Doorsets
  • CSI MasterFormat 2014 代码08 10 00
  • CSI MasterFormat 2014 标题Doors and Frames
  • OmniClass 编号23-17 11 00
  • OmniClass 标题Doors
  • CSI UniFormat II 代码B2030
  • CSI UniFormat II 标题Exterior Doors

发售地区

欧洲
拉脱维亚
爱沙尼亚
立陶宛
芬兰