发布您的产品
NION Single shower door 900 mm, left/right, glossy silver-colour profile, 6 mm transparent glass with special JIKA perla GLASS treatment, chromed handles.
Jika

NION Single shower door 900 mm, left/right, glossy silver-colour profile, 6 mm transparent glass with special JIKA perla GLASS treatment, chromed handles.

Single shower door 900 mm, left/right, glossy silver-colour profile, 6 mm transparent glass with special JIKA perla GLASS treatment, chromed handles.
技术规格
  • 唯一参考2542N2
  • 产品系列Nion
  • 产品组Shower screens
  • 类型对象(单个对象)
  • 发布日期2022-03-31
  • 版本号1
相关
  • 主材料玻璃
  • 次要材料铝
  • 设计国家/地区捷克共和国
  • 制造国家/地区中国
分类
  • BIMobject 类别卫生 - 淋浴屏
  • IFC 分类装饰元素
  • UNSPSC 名称Bathtub or shower enclosures
  • UNSPSC 代码30181507
  • Uniclass 2015 代码Pr_40_20_06_79
  • Uniclass 2015 说明Shower enclosures
  • CSI MasterFormat 2014 代码10 28 19.16
  • CSI MasterFormat 2014 标题Shower Doors
  • OmniClass 编号23-31 17 25
  • OmniClass 标题Shower Screens
  • CSI UniFormat II 代码E2010
  • CSI UniFormat II 标题Fixed Furnishings

发售地区

欧洲 亚洲 非洲