发布您的产品
CUBITO PURE Square shower head 300x300mm
Jika

CUBITO PURE Square shower head 300x300mm

Square shower head 300 mm, Stainless steel. The clean and modern design of sanitary ware, furniture and accessories is based on straight-line geometry of current trends. In white, combining glossy paint and chrome-plated handles, it is a timeless stylish choice. Naturally, the luxurious Cubito Pure series of the Jika brand brings perfect technical workmanship focused on functionality.
技术规格
  • 唯一参考3671X10041301
  • 产品系列Cubito pure
  • 产品组合Showers
  • 类型对象(单个对象)
  • 发布日期2019-03-01
  • 版本号1
  • 高度 (mm)49
  • 宽度 (mm)300
  • 深度 (mm)300
相关
  • 主材料不锈钢
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类卫浴终端
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码Pr_40_20_87_76
  • Uniclass 2015 说明Shower heads
  • CSI MasterFormat 2014 代码22 41 23
  • CSI MasterFormat 2014 标题Residential Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

欧洲 亚洲 非洲