发布您的产品
CLEAR Mirror with LED lighting
Jika

CLEAR Mirror with LED lighting

This mirror from Clear series is equipped with heating foil against fogging, that means no more tiresome wiping. Recommended for bathrooms receiving no daylight. Thanks to the safe shielding level IP44, it may be installed 60 cm from the bathtub. With connection box 230 V, and bevell 5 mm.
技术规格
  • 唯一参考455725
  • 产品系列CLEAR
  • 产品组Mirrors
  • 类型对象(单个对象)
  • 发布日期2019-03-01
  • 版本号1
  • 高度 (mm)810
  • 宽度 (mm)600
  • 深度 (mm)40
相关
  • 主材料玻璃
  • 次要材料铝
  • 设计国家/地区捷克共和国
  • 制造国家/地区捷克共和国
  • 净重 (Kg)4.7
分类
  • BIMobject 类别卫生 - 镜子
  • IFC 分类装饰元素
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • Uniclass 2015 代码Pr_25_71_53_06
  • Uniclass 2015 说明Bathroom mirrors
  • CSI MasterFormat 2014 代码08 83 00
  • CSI MasterFormat 2014 标题Mirrors
  • OmniClass 编号23-21 37 13 15
  • OmniClass 标题Mirrors
  • CSI UniFormat II 代码E2010
  • CSI UniFormat II 标题Fixed Furnishings

发售地区

欧洲 亚洲 非洲