发布您的产品
LIVO Siphonic urinal Livo, inner water inlet
Jika

LIVO Siphonic urinal Livo, inner water inlet

JIKA offers ceramic solutions geared towards the needs of businesses. One of them is Livo, a siphonic urinal with inner water inlet. This urinal can be connected to a horizontal or vertical siphon. 10-year warranty provided. Antibak prevents trapped dirt by having the inner ring and drains glazed. 100% recyclable.
技术规格
  • 唯一参考840200
  • 产品系列LIVO
  • 产品组Urinals
  • 类型对象(单个对象)
  • 发布日期2019-02-25
  • 版本号1
  • 高度 (mm)575
  • 宽度 (mm)360
  • 深度 (mm)327
相关
  • 主材料玻化瓷
  • 设计国家/地区捷克共和国
  • 制造国家/地区捷克共和国
  • 净重 (Kg)13.9
分类
  • BIMobject 类别卫生 - 小便器
  • IFC 分类卫浴终端
  • UNSPSC 名称Urinals
  • UNSPSC 代码30181506
  • Uniclass 2015 代码Pr_40_20_93_82
  • Uniclass 2015 说明Wall-hung urinals
  • CSI MasterFormat 2014 代码22 42 13.16
  • CSI MasterFormat 2014 标题Commercial Urinals
  • OmniClass 编号23-31 21 00
  • OmniClass 标题Urinals
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

欧洲 亚洲 非洲