发布您的产品
LYRA PLUS WC combi, rimless, horizontal outlet
Jika

LYRA PLUS WC combi, rimless, horizontal outlet

WC combi, rimless, horizontal outlet
规格
  • The Lyra Plus series remains synonymous to harmonic shapes and classic lines. The floorstanding WC combi with a ceramic cistern is the best way to play out the design of the popular series. Its advantage is the easy accessibility of the flushing mechanism. The WC combi with horizontal outlet offers with either bottom 1/2“ (batch 242) or side 3/4“ (batch 241) water inlet and washdown system. We provide an extended warranty of 10 years for JIKA ceramic products. Attention: A seat with a cover must be ordered separately for each WC combi.
技术规格
  • 唯一参考H825726
  • 产品系列Lyra Plus
  • 产品组Toilet
  • 类型对象(单个对象)
  • 发布日期2024-07-02
  • 版本号1
  • 高度 (mm)400
  • 宽度 (mm)360
  • 深度 (mm)635
相关
  • 主材料玻化瓷
  • 设计国家/地区捷克共和国
  • 制造国家/地区捷克共和国
  • 净重 (Kg)29
分类
  • BIMobject 类别卫生 - 洗手间
  • IFC 分类卫浴终端
  • OmniClass 编号23-31 19 00
  • OmniClass 标题Toilets

发售地区

欧洲 亚洲 非洲