发布您的产品
2x6 Architectural Covering
2x6 Architectural Covering
2x6 Architectural Covering
2x6 Architectural Covering

    2x6 Architectural Covering

    This product is designed to use with 2x6 Joto-Vent (model: JVS-26CV)

    The 2 x 6 Joto-Vent Architectural-covering is made by molding a galvanized steel conforming to ASTM A792 (JIS G3322). It functions as the cover for the 2 x 6 Joto-Vent and the seat for the exterior wall sheathing. The attached double-sided tape is used to fix the lower end of the exterior wall paper wrap.

    规格
    • Product no. : JAC-2-10
      Applicable Joto-Vent : JVS-26CV (1-1/2" Thick)
      Color/pattern : Black / White
      Length : 10' (3030mm)
      Material : 28-ga Colored Galvalume Steel
      Package : 10 pieces/box

      Certification : ICC-ES ESR-4161

    技术规格
    • 唯一参考2x6-architectural-covering
    • 产品系列Continuous Perimeter Foundation Vents
    • 产品组合Joto-Vent System
    • 类型对象(单个对象)
    • 发布日期2024-02-23
    • 版本号1
    • 宽度 (inch)120
    • 深度 (inch)1.75
    相关
    • 设计国家/地区美国
    • 制造国家/地区日本
    分类
    • BIMobject 类别墙壁 - 外墙
    • CSI MasterFormat 2014 代码08 95 16
    • CSI MasterFormat 2014 标题Wall Vents

    发售地区

    北美
    美国