发布您的产品
Entrance door Collection Surface LYRA85
Entrance door Collection Surface LYRA85
    K.LINE

    Entrance door Collection Surface LYRA85

    KLINE entrance door with complete thermal break (frame, opening and threshold)
    Peripheral waterproof seal
    20mm threshold for accessibility standards compliance
    Monobloc 85mm thick sash
    - Outer 2mml thick aluminium sheets
    - 81mm thick high density insulated core

    规格
    • Bicolor (white inside / outside color) or single-colored.
      Several accessories : doorknobs, pull handles, hinge covers.
      Automatic or motorized locks for smart opening.

      Possible installation styles
      NEW construction
      - Doublage from 80 to 200mm
      RENOVATION construction
      - Block frame or face mounted

      Possible supports
      - Cellular brick
      - Existing window frame
      - Wood frame
      - Exterior insulation

    技术规格
    • 唯一参考klpl1-lyr
    • 产品系列Porte d'entrée monobloc
    • 产品组合KL-PM et PL
    • 发布日期2021-05-11
    • 版本号1
    相关
    • 主材料铝
    • 次要材料玻璃
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别门 - 平开门
    • IFC 分类门
    • ETIM 代码EC003534
    • ETIM 名称Exterior door (complete with frame)
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • Uniclass 2015 代码Ac_15_50_25
    • Uniclass 2015 说明Doors, windows and glazing surveying
    • CSI MasterFormat 2014 代码08 13 16
    • CSI MasterFormat 2014 标题Aluminum Doors
    • OmniClass 编号23-17 11 13 13
    • OmniClass 标题Aluminum Doors
    • CSI UniFormat II 代码B2030
    • CSI UniFormat II 标题Exterior Doors

    发售地区

    欧洲
    法国
    葡萄牙
    西班牙