发布您的产品
U3-U4 compact LVT resilient flooring click
KALEI

U3-U4 compact LVT resilient flooring click

Compact and heterogeneous resilient floor coverings vinyl and other thermoplastic polymers based, supplied in the form of tiles or planks.

These floor coverings comply with standard NF EN ISO 10582 ou NF EN 14565 / NF ISO 19322 ou NF EN 16511 ou NF EN ISO 20326.

According to the classification resulting from the NF EN ISO 10874 standard based on requirements relating to the areas of use as well as the intensity of use, these products can be classified for use :

- 33 (Heavy Commercial) and 42 (General Light Industrial) for U3 products

- 34 (Very Heavy Commercial) and 43 (Strong light industrial) for U4 products

The UPEC classification is a durability classification based on its usage for the French market.

规格
    • Mass weight (in g/m2) : between 7500 - 12000
    • Total thickness (in mm) : between 4 – 7
    • Wear layer thickness (in mm) : between 0.5 – 1.2
    • Residual static indentation (in mm) : less than 0.1
    • Castor chair resistance : conform
    • Emission COV (in µg/m³) : less than 250
    • Impact sound insulation (in dB) : between 2 – 14
技术规格
  • 唯一参考Revetement-de-sol-resilient-LVT-compact-U3-U4-a-clipser
  • 产品系列Flooring
  • 产品组合LVT flooring
  • 类型对象(单个对象)
  • 发布日期2023-03-10
  • 版本号1
相关
  • 主材料塑料
  • 设计国家/地区法国
分类
  • BIMobject 类别地板 - 地板系统
  • IFC 分类厚板
  • OmniClass 编号23-15 17 15 13
  • OmniClass 标题Plastic Flooring

发售地区

欧洲
法国