发布您的产品
Facades - Standard Wall Systems
Kalwall

Facades - Standard Wall Systems

Kalwall translucent facades are an ideal way to envelop your building in museum-quality daylight™. Achieve insulation levels comparable to a solid wall (R-20) with durable, long-lasting properties. Translucent daylighting offers numerous benefits compared to transparent options, especially when it comes to achieving privacy in publicly accessed spaces. Kalwall wall systems are perfect for facade applications that do not need to unitize fixed or operable glazing or louvers with translucent panels. Bring beautiful, high-performance daylighting to your schools, offices, sports facilities and more with this simple and effective solution. Day or night, Kalwall can be the standout feature of any façade design. Kalwall structural sandwich panels, up to 5′ x 20′, may be used to create flat or curved wall systems. Panels are available in 2-3/4″ and 4″ thicknesses and may be customized to accommodate a variety of head and sill conditions. Typical design configurations include punched openings, single-story and multi-story applications.
技术规格
  • 唯一参考facades-standard-curtain-wall-systems
  • 产品系列Facades
  • 产品组合Wall Systems
  • 发布日期2024-03-07
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别墙壁 - 幕墙
  • Uniclass 2015 代码Ss_25_10_20
  • Uniclass 2015 说明Curtain walling systems
  • CSI MasterFormat 2014 代码08 44 00
  • CSI MasterFormat 2014 标题Curtain Wall and Glazed Assemblies
  • OmniClass 编号23-13 33 27 11
  • OmniClass 标题Curtain Walls