我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

MULTICAL® 302, qp 0.6 m³/h, G¾B (R½) x 130 mm

唯一参考号: 302x11
品牌: Kamstrup
产品系列: Heat/Cooling meters
产品组: MULTICAL® 302
宽度 (毫米): 139
高度 (毫米): 77
深度 (毫米): 83
发布日期: 2019-06-19
版本号: 1
类型: 对象(单个对象)
下载 (14)
Kamstrup’s MULTICAL® heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simpleto-use functionality, unrivalled accuracy and reliability.

Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.

MULTICAL® 302 is a static heat meter, cooling meter or combined heat/cooling meter based on the ultrasonic principle. MULTICAL® 302 covers practically any application with its wide temperature range from 2 °C…150 °C, its total dynamic range up to 1:1600 from start to saturation, impressive 1:250 (qi:qp) and its pressure stage classification of PN16 and PN25. With only a 59 mm radius and a depth of 83 mm, MULTICAL® 302 is big technology in a compact package. The meter can be mounted in small spaces, whether on the ceiling, just above the ground or in narrow shafts. A perfect installation angle is achieved in every instance, which ensures a simple and easy reading of the display.


材料(主): Brass
材料(次): Plastic
设计于: Denmark
制造于: Denmark
净重 (千克): 0.8

BIMobject类别: 管道 - 管道设备
IFC分类: Flow Terminal
UNSPSC名称: Metering or injection or proportioning pumps
UNSPSC代码: 40151552
Uniclass 1.4 代码: L7451
Uniclass 1.4 描述: Meters
Uniclass 2.0 代码: PR-50-54-28
Uniclass 2.0 描述: Energy Meters
Uniclass 2015 代码: Pr_80_51_46_92
Uniclass 2015 描述: Ultrasonic flowmeters
NBS Reference 代码: 50-54-28
NBS Reference 描述: Energy Meters
CSI MasterFormat 2014 Code: 40 71 76
CSI MasterFormat 2014 Title: Thermal Flow Meters
OmniClass编号: 23-27 15 17
OmniClass标题: Energy Monitoring and Controls

BIMobject SEEK Properties

Plumbing - Other

名称
Connection G¾B (R½)
Fluid Type Water
Housing Material Brass
Length 130 mm
Material Plastic
Maximum Fluid Temperature 130 °C
Minimum Fluid Temperature 2 °C
Working Pressure PN16 | PN25

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Length 130 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Material Plastic

BIMobject®