发布您的产品
2131 - Kebony Clear Decking w side slits 22x142 mm
Kebony

2131 - Kebony Clear Decking w side slits 22x142 mm

This Kebony Clear product is made from FSC®-certified Pinus Radiata, which has been treated with a bio-based liquid. The patented Kebony® technology gives a unique wood product with outstanding durability and an exclusive smooth appearance.

Kebony clear products are homogeneously treated and can be further machined or cross-cut to length as required.

The Kebony® technology gives a deep rich brown colour. After exposure to sun and rain the wood develops a natural silver-gray patina.

技术规格
  • 唯一参考2131
  • 产品系列Kebony Decking
  • 产品组合Kebony Clear
  • 类型建筑材料材料
  • 发布日期2023-06-28
  • 版本号1
  • 高度 (mm)142
  • 宽度 (mm)22
相关
  • 主材料木头
分类
  • BIMobject 类别建筑 - 露天平台、石板和地板
  • IFC 分类材料
  • OmniClass 编号23-13 17 11 15 11 11
  • OmniClass 标题Hardwood Rigid Profiles

发售地区

欧洲 亚洲 北美 南美洲 大洋洲 非洲