发布您的产品
Deluxe Shower Panel (5 lpm) - Fixed Head - White Glass - TMV2 Thermostatic - Eco Handset - High efficiency
Deluxe Shower Panel (5 lpm) - Fixed Head - White Glass - TMV2 Thermostatic - Eco Handset - High efficiency

    Deluxe Shower Panel (5 lpm) - Fixed Head - White Glass - TMV2 Thermostatic - Eco Handset - High efficiency

    The Fixed Head, toughened glass and stainless steel shower panel with TMV2 thermostatic mixer provides a single spray mode to allow you to enjoy an uninterrupted Kelda shower experience. The accompanying wand handset offers a conventional spray pattern. Our innovative patented technology removes the need for any complex adjusting mechanisms and has been designed to be easily detachable for cleaning, descaling and disinfection - helping to prevent the build up of limescale and bacteria.
    规格
    • • Wall mounted Panel Shower • Kelda air powered Fixed shower head • Separate wand handset on divertor • Thermostatic mixing valve included - TMV2 • Requires hot and cold water supply • Minimum advised working pressure 1 bar • Maximum advised working pressure 5 bar • Inlet connections 15mm copper pipe or 1/2" BSP • Position of water connection from backside / top • Top feed requires separate instal kit 85001000 • Fascia material 6mm toughened glass • Panel material 304 Brushed Stainless steel • Requires 3A switched fused spur in dry zone • Fused spur to be connected back to 32A 30mA RCBO • Supply Phase: 1
    技术规格
    • 唯一参考93010005
    • 产品系列Sanitary
    • 产品组合Showers
    • 类型对象(单个对象)
    • 发布日期2020-11-10
    • 版本号1
    • 高度 (mm)1030
    • 宽度 (mm)240
    • 深度 (mm)83
    相关
    • 主材料不锈钢
    • 次要材料玻璃
    • 设计国家/地区英国
    • 制造国家/地区英国
    • 净重 (Kg)13
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类对象

    发售地区

    欧洲 亚洲