发布您的产品
ARTWORK 1960 free standing round basin

ARTWORK 1960 free standing round basin

washbasin prepared for both freestanding and wall installation.composed of a round-shaped Plexiglas framework and a bowl-shaped ceramic washbasin which is positioned on the top with a hand-made flat surface all around.Inside the Plexiglas framework there are LED lights that ensure the effect of “diffused” light.
技术规格
  • 唯一参考ARTWORK-1960-free-standing-round-basin
  • 产品系列ARTWORK ITALIAN HERITAGE
  • 产品组合ARTWORK
  • 类型对象(单个对象)
  • 发布日期2021-11-17
  • 版本号1
  • 高度 (mm)920
  • 宽度 (mm)450
  • 深度 (mm)450
相关
  • 主材料陶瓷
  • 次要材料塑料
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别卫生 - 盆
  • IFC 分类卫浴终端
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • CSI MasterFormat 2014 代码22 41 16.16
  • CSI MasterFormat 2014 标题Residential Sinks
  • OmniClass 编号23-31 13 00
  • OmniClass 标题Sinks
  • CSI UniFormat II 代码C10
  • CSI UniFormat II 标题INTERIOR CONSTRUCTION

发售地区

欧洲
意大利