Equipped with
Pro Fresh Sensor Technology, this A+ Class refrigerator is designed to guarantee maximum versatility. It keeps your food frozen or fresh for up to 19 hours in the event of a power cut. The
Pro Fresh Sensor Technology detects any changes in the temperature and quickly brings it back to the optimal level. The circulation of chilled air increases automatically to restore the correct temperature five times faster than a conventional refrigerator.
The fridge has a capacity of 195 litres and the freezer capacity is 80 litres. It features vacation mode plus an independent control of the temperature in the fridge and freezer.
This fridge comes with KitchenAid door shelves.