发布您的产品
Sound-teK BD 805 VBD

Sound-teK BD 805 VBD

Sound-teK BD 805 VBD is a mineral wool board with bio-based formaldehyde-free binder and black glass veil facing on both side.
技术规格
  • 唯一参考Sound-teK-BD-805-VBD
  • 产品系列Insulation
  • 产品组合Board
  • 类型对象(单个对象)
  • 发布日期2019-09-04
  • 版本号1
相关
  • 主材料矿物棉
  • 次要材料矿物棉
  • 设计国家/地区克罗地亚
  • 制造国家/地区克罗地亚
分类
  • BIMobject 类别建筑材料 - 隔离
  • ETIM 代码EC000406
  • ETIM 名称Thermal insulation
  • UNSPSC 名称Thermal insulation
  • UNSPSC 代码301415
  • Uniclass 2015 代码Pr_80_77_76_53
  • Uniclass 2015 说明Mineral wool duct slab insulation
  • CSI MasterFormat 2014 代码23 07 00
  • CSI MasterFormat 2014 标题HVAC Insulation
  • OmniClass 编号23-13 25 19 11
  • OmniClass 标题Slab and Board Thermal Insulation
  • CSI UniFormat II 代码D3090
  • CSI UniFormat II 标题Other HVAC Systems & Equipment