发布您的产品
TOPIQ® Alpha 20

TOPIQ® Alpha 20

TOPIQ® Alpha 20 is a soft mineral acoustic ceiling tile in 20 mm and available in Board, Tegular 24/90, and Tegular 15/90 edge details. With its smooth laminated surface, it offers excellent sound absorption performance Class A and high light reflectance. It is highly humidity-resistant (100% RH) and offers exceptional safety with fire reaction Euroclass A1. This makes TOPIQ® Alpha 20 an ideal choice for office and education environments where acoustics and safety play a leading role. TOPIQ® Alpha 20 is accredited with French VOC A+, Eurofins Indoor Air Comfort® GOLD, the M1 Emission Classification of Building Materials, and the German Blue Angel ecolabel.
技术规格
  • 唯一参考TOPIQ-Alpha-20
  • 发布日期2025-01-31
  • 版本号1
分类
  • BIMobject 类别建筑 - 天花板

发售地区

亚洲 南美洲 欧洲 非洲