发布您的产品
Koala Kare KB101 Vertical Wall Mounted Baby Changing Station
Koala Kare KB101 Vertical Wall Mounted Baby Changing Station
    Koala Kare

    Koala Kare KB101 Vertical Wall Mounted Baby Changing Station

    • Koala polyethylene surface mounted vertical baby changing station. Full length steel-on-steel hinges with 11 gauge steel mounting bracket eliminating plastic wear points and providing superior child protection and durability. Gas spring mechanism ensures smooth open and close. Bed surface exclusively contains Microban antimicrobial, reducing odor causing bacteria. Liner dispenser holds 20 liners. Contributes to LEED certified building requirements.Offers a space saving solution in cramped restrooms.
    • Built-in liner cavity and two bag hooks.
    • Includes child safety straps.
    • Supports up to 55 pounds.
    • Constructed with 46% recycled materials.

    As Featured on Amazon.com

    规格
    • Brand Name: Koala Kare
      Color White: Granite
      Ean: 0749628417660 , 0893145002059
      Finish Type: white
      Included Components: Baby Changing Station
      Item Weight: 0.010 ounces
      Load Capacity: 55 pounds
      Material: Plastic
      Model Number: KB101-05
      Number of Items: 1
      Part Number: KB101-05
      Special Features: Safety Straps

    技术规格
    • 唯一参考Koala-Kare-KB101-Vertical-Wall-Mounted-Baby-Changing-Station
    • 产品系列Sanitary
    • 产品组合Baby Changing Station
    • 类型文档(信息)
    • 发布日期2019-02-12
    • 版本号1
    • 高度 (inch)35.5
    • 宽度 (inch)22
    • 深度 (inch)5.5
    相关
    • 主材料聚乙烯
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 浴室配件
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • CSI MasterFormat 2014 代码10 28 13
    • CSI MasterFormat 2014 标题Toilet Accessories
    • OmniClass 编号23-31 25 00
    • OmniClass 标题Toilet and Bath Specialties

    发售地区

    北美
    美国