发布您的产品
Koala Kare KB143-SS Diaper Dispenser
Koala Kare

Koala Kare KB143-SS Diaper Dispenser

  • The Stainless Steel Diaper Dispenser is made with 18 -gauge, type 304 satin-finish stainless steel.
  • The shelves of the Diaper Dispenser are easily reset for loading by running the index finger up the right side of the shelves until they lock in place. The top shelf has an automatic empty device that will cause the coin mechanism to reject all coins when the dispenser is empty.
  • The product is set to vend at one dollar but can be adjusted to multiple coin settings.

As Featured on Amazon.com

规格

  • Product Dimensions: 5.2 x 12.2 x 42 inches
    Item Weight: 42 pounds
    Manufacturer: Koala Kare

技术规格
  • 唯一参考Koala-Kare-KB143-SS-Diaper-Dispenser
  • 产品系列Sanitary
  • 产品组合Baby Changing Station Accessory
  • 类型文档(信息)
  • 发布日期2019-02-12
  • 版本号1
  • 高度 (inch)42
  • 宽度 (inch)12.2
相关
  • 主材料不锈钢
  • 设计国家/地区美国
分类
  • BIMobject 类别卫生 - 浴室配件
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • CSI MasterFormat 2014 代码10 28 13
  • CSI MasterFormat 2014 标题Toilet Accessories
  • OmniClass 编号23-31 25 00
  • OmniClass 标题Toilet and Bath Specialties

发售地区

北美
美国