发布您的产品
Mira Flight Low Rectangle 1400 x 800 Tray 4 Upstands
Mira Flight Low Rectangle 1400 x 800 Tray 4 Upstands
Mira Flight Low Rectangle 1400 x 800 Tray 4 Upstands
Mira Flight Low Rectangle 1400 x 800 Tray 4 Upstands

    Mira Flight Low Rectangle 1400 x 800 Tray 4 Upstands

    Slim, sleek and strong, experience one of the lowest trays on the market with the Mira Flight Low Rectangle shower tray. At a super slim 40mm depth and made from durable acrylic-capped resin stone, its contemporary look is designed to last.
    规格
    • Incredibly strong and easy to fit Robust optional riser kit featuring strong 'push-fit' legs for solid floor installation Strong acrylic capped, resin stone for a far tougher product Low-profile 40mm shower tray perfect for a contemporary bathroom Powerful self cleaning Chrome Vortex waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    技术规格
    • 唯一参考FLIGHTLOWREC1400X8004UPS
    • 产品系列Shower Trays
    • 产品组合Flight Low
    • 类型对象(单个对象)
    • 发布日期2020-03-18
    • 版本号1
    • 高度 (mm)1400
    • 宽度 (mm)800
    • 深度 (mm)40
    相关
    • 主材料亚克力
    • 设计国家/地区英国
    • 制造国家/地区英国
    • 净重 (Kg)31.7
    分类
    • BIMobject 类别卫生 - 淋浴盆
    • IFC 分类Floor
    • Uniclass 2015 代码Pr_40_20_06_84
    • Uniclass 2015 说明Shower trays

    发售地区

    欧洲
    爱尔兰
    英国