发布您的产品
Mira Minilite EV
Mira Minilite EV
Mira Minilite EV
Mira Minilite EV
Mira Minilite EV
Mira Minilite EV

    Mira Minilite EV

    Ideal for a small contemporary bathroom or en-suite, the Mira Minilite BIV is the mini-size mixer shower that delivers maximum performance. Enjoy a greater showering experience whilst completing the perfect contemporary bathroom look.
    规格
    • Control type: Thermostatic Thermostatic shutdown within 2 seconds Adjustable maximum temperature for on-site conditions Water entry points: Rising, falling or rear Inlet connections: 1/2" BSP or 15mm Male Compression Outlet connections: 1/2" BSP Male Flat Face Cold water range: Up to 25°C Hot water range: 60°C - 65°C Minimum maintained pressure: 0.1 bar (1 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) One single control for on/off and temperature Four spray showerhead Large, long-life filters Replaceable cartridge WRAS approved Buildcert TMV2 approved
    技术规格
    • 唯一参考MINILITEEV
    • 产品系列Mixers
    • 产品组合Minilite
    • 类型对象(单个对象)
    • 发布日期2021-07-08
    • 版本号1
    • 高度 (mm)620
    • 宽度 (mm)110
    • 深度 (mm)265
    相关
    • 主材料黄铜
    • 设计国家/地区英国
    • 制造国家/地区英国
    • 净重 (Kg)1.983
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类出口
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers

    发售地区

    欧洲
    爱尔兰
    英国