发布您的产品
Form Single Outlet
Form Single Outlet
Form Single Outlet
Form Single Outlet

    Form Single Outlet

    Mira Form delivers the ultimate in flexible retrofitting. It’s all thanks to a set of unique Multi-Fit design features that enable it to cover 95% of concentric mixers from 110-153mm. These include adjustable inlet connections to adapt to existing 15mm pipework, adjustable slide bar brackets so you can re-use existing fixings, a telescopic deluge kit for perfect positioning, and a unique valve shroud design that neatly conceals all existing pipework. It simply slots into place as if the previous mixer shower had never existed. No Fuss. No worries. No problem.
    技术规格
    • 唯一参考form-single-outlet
    • 产品系列Mixers
    • 产品组合Form
    • 类型对象(单个对象)
    • 发布日期2023-02-27
    • 版本号1
    • 高度 (mm)130
    • 宽度 (mm)130
    • 深度 (mm)680
    相关
    • 主材料铬
    分类
    • BIMobject 类别卫生 - 淋浴器