发布您的产品
Mira Opero Dual (Chrome)
Mira Opero Dual (Chrome)
Mira Opero Dual (Chrome)
Mira Opero Dual (Chrome)
Mira Opero Dual (Chrome)
Mira Opero Dual (Chrome)
Mira Opero Dual (Chrome)
Mira Opero Dual (Chrome)

    Mira Opero Dual (Chrome)

    A forward-thinking design, inside and out. Three statement finishes make an instant impact, while two showerheads offer the ultimate indulgence. Featuring Mira HydroGlo™ technology – a brand new illuminating innovation that indicates when your shower is at temperature. So you can simply step into a symphony of sprays – for perfection, every time.

    Switched-on design - Step straight into perfection, with innovative Mira HydroGlo™ technology – illuminating the controls when your set temperature is reached.

    Hidden valve, style on show - Enjoy a sleek, flush profile without the need to build into the wall. So you can get the seamless look using your existing front-of-tile fittings.

    Instantly intuitive - Mira Opero features a sleek, streamlined temperature control dial and simple push buttons. For the ultimate experience, at your fingertips.

    Safe and sound - Shower, safer – thanks to Mira Opero’s precise, built-in temperature control and maximum temperature stop. Enjoy peace of mind for the whole family

    Bring the spa home - A generous 250mm overhead delivers a luxurious showering experience

    Custom colours - Choose from modern matt black, brushed nickel or classic chrome to suit any contemporary aesthetic.

    Powerful performance - Optimised to work on high-pressure systems

    Stays cool - Mira CoolShield™ technology stops heat transferring to exposed surfaces of the shower. Which means Mira Opero is always safe to touch.

    Easy fitting - Thanks to its adjustable arm, you can position the deluge overhead anywhere. For the perfect fit in every bathroom.







    技术规格
    • 唯一参考mira-opero-dual
    • 产品系列Mixers
    • 产品组合Opero
    • 类型对象(单个对象)
    • 发布日期2021-11-22
    • 版本号1
    • 高度 (mm)130
    • 宽度 (mm)320
    相关
    • 主材料黄铜
    • 次要材料塑料
    • 净重 (Kg)2.97
    分类
    • BIMobject 类别卫生 - 淋浴器

    发售地区

    欧洲
    爱尔兰
    英国