发布您的产品
React Mini Monobloc
React Mini Monobloc
React Mini Monobloc

    React Mini Monobloc

    Easy to fit, with a universal design. Mira React Monobloc tap can work across any bathroom providing enhanced performance and understated style.
    规格
    • Flexi tails are included for easy installation

      Waste Included - Everything required for installation is supplied, including the waste.

      The robust brass construction ensures durability

      The simple, easy to use lever handle with hot and cold indicators ensure that it is easy to use

      Style-matched to the Mira React showering range

      Sustainable Flow Aerators enhance the feel of the water, ensuring a richer performance

    技术规格
    • 唯一参考react-mini-monobloc
    • 产品系列Taps
    • 产品组合React
    • 类型对象(单个对象)
    • 发布日期2023-03-01
    • 版本号1
    • 高度 (mm)8
    • 宽度 (mm)19
    • 深度 (mm)26
    相关
    • 主材料铬
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器

    发售地区

    欧洲
    爱尔兰
    英国