发布您的产品
K-12793 Hollister™ 28" x 22" bracket-mount utility sink with single faucet hole
K-12793 Hollister™ 28" x 22" bracket-mount utility sink with single faucet hole
    Kohler

    K-12793 Hollister™ 28" x 22" bracket-mount utility sink with single faucet hole

    Create a versatile workstation with the Hollister utility sink. With its large single-basin and durable vitreous china construction, it's suitable for a wide range of tasks. This model features a back ledge with a single-hole faucet drilling.

    FEATURES

  • Single center hole drilled back ledge
  • Constructed of vitreous china
  • Premium material construction for durability and reliability
  • 28" x 22"
  • 技术规格
    • 唯一参考Kohler-K-12793
    • 产品系列Sinks
    • 产品组合Hollister™
    • 类型对象(单个对象)
    • 发布日期1983-07-07
    • 版本号1
    • 高度 (inch)17.5
    • 宽度 (inch)22
    • 深度 (inch)28
    相关
    • 主材料玻化瓷
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别厨房 - 水槽
    • Uniclass 2015 代码Pr_40_20_96_81
    • Uniclass 2015 说明Sinks
    • CSI MasterFormat 2014 代码22 41 16
    • CSI MasterFormat 2014 标题Residential Lavatories and Sinks
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks

    发售地区

    北美
    加拿大
    美国
    墨西哥