发布您的产品
Hard-Cem Integral Cement Admixture
Hard-Cem Integral Cement Admixture

    Hard-Cem Integral Cement Admixture

    Admixture for Abrasion and Erosion Resistance

    Unlike post-applied surface treatments that delaminate over time, or high-strength concrete that’s prone to curling and cracking, Hard-Cem integral admixture significantly reduces replacement and repair requirements and more than doubles the concrete’s wear life — lowering its embodied carbon footprint over its lifetime.

    规格

    • How it Works

      Hard-Cem uses a unique metal-mineral microstructure that is mixed integrally into concrete, reducing project costs associated with additional floor treatments or special finishing on the construction site.

      It fortifies existing cement paste in the mix to increase the concrete’s resistance to abrasive and erosive forces and eliminates the risks associated with conventional hardeners or densifiers.

      It significantly reduces replacement and repair requirements and more than doubles the wear life, lowering the lifetime cost — and the lifetime carbon footprint — of the concrete.

      Keywords

      • Hard-Cem® integral hardening admixture
      • Concrete durability solutions
      • Abrasion-resistant concrete additive
      • Erosion resistance for concrete
      • Sustainable concrete hardening
      • Integral concrete waterproofing
      • Long-lasting concrete floors


      • Krystol Internal Membrane™ (KIM®) waterproofing admixture
      • Krystol T1® concrete waterproofing
      • Concrete repair solutions
      • Waterstop systems for concrete
      • Concrete admixtures for improved workability and strength
    技术规格
    • 唯一参考hard-cem
    • 产品系列Additives and Admixtures
    • 产品组合Admixture for Abrasion and Erosion Resistance
    • 类型对象(单个对象)
    • 发布日期2024-03-28
    • 版本号1
    分类
    • BIMobject 类别建筑材料 - 混凝土