发布您的产品
CAMBRINO vertical baby changing table CAMB20VP
CAMBRINO vertical baby changing table CAMB20VP

    CAMBRINO vertical baby changing table CAMB20VP

    CAMBRINO vertical baby changing table for wall mounting, made of polypropylene with antibacterial Biocote® protection, white colour, hinged, with integrated shock absorber for safe opening and closing, nylon safety belt and hooks on both sides, lockable dispenser for single-use paper covers in Interfold folding with maximum width 260 mm. Certified according to EN 12221-1 and EN 12221-2. Including mounting material and 80 single-use paper covers. Dimensions when closed 550 x 890 x 100 mm (W x H x D) Dimensions when open 550 x 480 x 890 mm (W x H x D)
    规格
    • Overall depth      100.00 mm
      Overall height      890.00 mm
      Overall width      550.00 mm
      Type of mounting      Wall mounting
      Hinged      Yes
      Surface material      SYNTHETIC

    技术规格
    • 唯一参考2030057694
    • 产品系列Baby changing tables
    • 产品组Baby change units
    • 类型对象(单个对象)
    • 发布日期2021-04-15
    • 版本号1
    • 高度 (mm)890
    • 宽度 (mm)550
    • 深度 (mm)100
    相关
    • 主材料塑料
    • 设计国家/地区奥地利
    • 制造国家/地区奥地利
    • 净重 (Kg)13.4
    分类
    • BIMobject 类别卫生 - 卫浴
    • Uniclass 2015 代码Pr_40_20_76_06
    • Uniclass 2015 说明Baby changing units

    发售地区

    亚洲 欧洲 大洋洲 北美 非洲