发布您的产品
Kwikset Vedani Hall/Closet Lever Lever in Polished Chrome
Kwikset

Kwikset Vedani Hall/Closet Lever Lever in Polished Chrome

Step up to designer styles and superior security with Kwikset Signature Series products. The bold form and clean, geometric shape of the Vedani lever reflect a contemporary aesthetic. This passage knob/lever is best used in interior hall and closet applications where no locking is required. The knob/lever is reversible and mounts on both left and right handed doors. The Polished Chrome is perfect for coordinating in a bathroom with polished chrome fixtures.

From the Manufacturer

Step up to designer styles and superior security with Kwikset Signature Series products.The bold form and clean, geometric shape of the Vedani lever reflect a contemporary aesthetic. The Polished Chrome is perfect for coordinating in a bathroom with polished chrome fixtures. This passage knob/lever is best used in interior hall and closet applications where no locking is required. The lever is reversible and mounts on both left and right handed doors.

  • Designer style and superior security with this Kwikset Signature Series product
  • For use on interior doors requiring no locking functionality, such as hallway or closet doors
  • Features an adjustable latch to fit all standard door preparations
  • Meets ADA/ANSI A117.1 requirements, ensuring accessibility to all disabled persons
  • ANSI/BHMA grade 2 certified

As Featured On Amazon.com

技术规格
  • 唯一参考Kwikset-720VDL-SQT-26-Vedani-Square-Lever-Chrome
  • 产品系列Levers
  • 产品组合Mechanical Levers
  • 类型文档(信息)
  • 发布日期2019-02-28
  • 版本号1
  • 高度 (inch)3.8
  • 宽度 (inch)6.4
  • 深度 (inch)7.5
相关
  • 主材料金属
  • 设计国家/地区美国
  • 净重 (Lbs)3
分类
  • BIMobject 类别门 - Door sets

发售地区

北美
美国