发布您的产品
Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel
Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel
Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel
Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel
Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel
Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel
Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel
    Kwikset

    Kwikset 98180-003 Camino Single Cylinder Low Profile Handleset with Halifax Lever Featuring Smartkey In Satin Nickel

    Step up to designer styles and superior security with Kwikset Signature Series products. The Camino handleset makes a bold statement with its faceted, geometric shape. This handleset includes a low-profile deadbolt and Smartkey technology, which allows the homeowner to re-key their lock in seconds. Camino also features an adjustable through bolt screw that allows for easy door mounting and a guaranteed fit. Handleset can be locked or unlocked by a key from the outside or with a key/turnpiece from the inside. The crisp, clean appearance of the Satin Nickel finish adds to the overall look of the product and brings a modern feel.

    • Beveled low-profile deadbolt and matching handleset with a modern interior lever
    • Halifax interior lever is reversible, fits both right and left handed doors. Features adjustable latch & deadbolt to fit all standard door preparations
    • New Adjustable Throughbolt design slides vertically and horizontally to ensure a straight handleset on your door
    • Handleset Deadbolt is ANSI/BHMA Grade 1 certified- the Highest Residential Security Rating
    • Features SmartKey Security- Re-key your lock in 3 easy steps; Compatible with Kwikset KW1 Keyway

    As Featured On Amazon.com

    技术规格
    • 唯一参考Kwikset-818CMHXHFL-15-SMT-Camino-Handleset
    • 产品系列Handlesets
    • 产品组合Complete Set
    • 类型文档(信息)
    • 发布日期2019-02-28
    • 版本号1
    • 高度 (inch)21.62
    • 宽度 (inch)5.49
    • 深度 (inch)7.99
    相关
    • 主材料金属
    • 设计国家/地区美国
    • 净重 (Lbs)6.5
    分类
    • BIMobject 类别门 - Door sets
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • CSI MasterFormat 2014 代码08 71 00
    • CSI MasterFormat 2014 标题Door Hardware
    • OmniClass 编号23-17 11 11 25
    • OmniClass 标题Door Accessories

    发售地区

    北美
    美国