发布您的产品
Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze
Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze
Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze
Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze
Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze
Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze
Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze
    Kwikset

    Kwikset 98180-001 San Clemente Single Cylinder Low Profile Handleset Front Door Lock with Halifax Lever featuring SmartKey Security in Venetian Bronze

    Step up to designer styles and superior security with Kwikset Signature Series products. The San Clemente handleset has a sleek, modern look. With clean lines and a variety of finishes, you can easily upgrade the entry to your home. San Clemente also features an adjustable through bolt screw that allows for easy door mounting and a guaranteed fit. Handleset can be locked or unlocked by a key from the outside or with a key/turnpiece from the inside. The Venetian Bronze finish is hand rubbed to reveal unique Bronze highlights and provides a rich and warm complement to the product's style. Make sure the turnpiece is vertical, the latch bolt is extended, and the curve of the exterior torque blade faces up.

    • Slim square low profile deadbolt and matching handle set with a modern interior lever
    • Halifax interior lever is reversible, fits both right and left handed doors. Low Profile Contemporary Design 50 Percent Lower Profile than Standard Deadbolts
    • New Adjustable Through bolt design slides vertically and horizontally to ensure a straight handle set on your door
    • Handle set Deadbolt is ANSI/BHMA Grade 1 certified the Highest Residential Security Rating
    • Features Smart Key Security Re key your lock in 3 easy steps; Compatible with Kwikset KW1 Keyway

    As Featured On Amazon.com

    技术规格
    • 唯一参考Kwikset-818SCEXHFL-11P-SMT-San-Clemente-Handleset
    • 产品系列Handlesets
    • 产品组合Complete Set
    • 类型文档(信息)
    • 发布日期2019-02-28
    • 版本号1
    • 高度 (inch)21.62
    • 宽度 (inch)5.49
    • 深度 (inch)7.99
    相关
    • 主材料金属
    • 设计国家/地区美国
    • 净重 (Lbs)3
    分类
    • BIMobject 类别门 - Door sets
    • UNSPSC 名称Doors
    • UNSPSC 代码301715
    • CSI MasterFormat 2014 代码08 71 00
    • CSI MasterFormat 2014 标题Door Hardware
    • OmniClass 编号23-17 11 11 25
    • OmniClass 标题Door Accessories

    发售地区

    北美
    美国