发布您的产品
Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
    Kwikset

    Kwikset 99160-021 SmartCode 916 Traditional Smart Touchscreen Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze

    The SmartCode touchscreen smart lock with Home Connect technology enables the lock to wirelessly communicate with other devices in home. The lock allows the user (through a web enabled device) to remotely check the door lock status, lock or unlock the door and receive notifications. SmartCode is a one-touch locking motorized deadbolt. With your personalized code, you can enter your home with the convenience of keyless entry and the back-lit keypad provides increased visibility. It features patented SecureScreen technology to prevent code detection from fingerprints on the touchscreen. SmartCode is easy to install, program and use, and operates on 4 AA batteries. It also features SmartKey Security as the back-up keyway. This single cylinder deadbolt can be locked or unlocked by using the keypad or key from the outside as well as the turn button from the inside. The Venetian Bronze finish is hand-rubbed to reveal unique bronze highlights and provides a rich and warm complement to the product's style. Kwikset smartcode dead bolts are available as smart locks and as electronic deadbolts to provide keyless entry and access for your daily life similar to our Kwikset Kevo door lock. Our Kwikset locks come with patented Kwikset only security features including- Kwikset smartkey security and SecureScreen. Our front door locks are the smart choice whether you are searching for a keypad lock or a touchscreen lock with multiple finishes including satin nickel, venetian bronze, and polished chrome. From august to december Kwikset deadbolts are the locks for year-round keyless entry. Kwikset smartcode home connect means our kwikset z wave locks works with amazon alexa, smartthings, and wink smart home hubs for smart home automation.

    • Works with Alexa for voice control (hub required, Alexa device and hub sold separately)
    • Does not work via ZigBee or Amazon key, and is incompatible with Affinity
    • Lock or unlock your door from anywhere with a supporting Z Wave smart home system using your phone
    • Program up to 30 custom user access codes for family, friends, or dog walkers and lock your door with the touch of a button
    • Featuring Smart Key re key technology; re key the lock yourself in seconds in 3 easy steps

    As Featured On Amazon.com

    技术规格
    • 唯一参考Kwikset-916TRL-ZB-11P-SmartCode-916-Venetian-Bronze
    • 产品系列Deadbolts
    • 产品组合Smart Deadbolt
    • 类型文档(信息)
    • 发布日期2019-02-28
    • 版本号1
    • 高度 (inch)9.74
    • 宽度 (inch)3.99
    • 深度 (inch)4.27
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别门 - 安全
    • UNSPSC 名称Locks and security hardware and accessories
    • UNSPSC 代码461715
    • CSI MasterFormat 2014 代码08 71 00
    • CSI MasterFormat 2014 标题Door Hardware
    • OmniClass 编号23-17 19 11 21 11
    • OmniClass 标题Door Deadbolt Locks

    发售地区

    北美
    美国