使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

OmniTherm® Volume Water Heater, CAT II / IV, Indoor / Outdoor, Sizes 1250 - 3000

唯一参考号: laars-omnitherm-heater-1250-3000-Cat_II-IV
品牌: LAARS Heating Systems
产品系列: Water Heaters
产品组: OmniTherm®
发布日期: 2020-07-02
版本号: 1
类型: 对象(单个对象)
下载 (2)

Laars OmniTherm Boilers and Volume Water Heaters include advanced features that bring tangible results to building owners. At the heart of the OmniTherm is a patent pending stainless steel corrosion resistant heat exchanger, industry leading Electronic Air-to-Fuel ratio combustion control and the advanced Laars Linc control platform. All of this has been combined for the first time in a near condensing heating platform intended for use in Category I, II, III or IV applications.

Designed with Performance and Practicality in Mind 

OmniTherm, the new measure for installation flexibility, stands in a performance class of it’s own. It can as easily be applied in replacement applications as it can be in new installations.

1) Long Life, Stainless Steel Heat Exchanger:
• Protects against heat exchanger corrosion and fouling
• High efficiency levels
• Allows for low temperature return water

2) Available for use with Category I, II, III or IV  Venting Applications

3) Category I or III Low Temperature Operation
• Unique heat exchanger design and control logic allow for return water temperatures down to 85°F without the need for an external mixing system

4) Up to 7:1 Combustion Turndown (Category II/IV)
• Increases overall efficiency by properly matching load requirements with firing rates

5) Laars Linc Intuitive to Use Control System
• Icon driven, easy to navigate menu structure
• Large color touchscreen

6) Vertical Configuration
• Small footprint takes up less floor space
• Easily fits through doors and into tight mechanical rooms. 


材料(主):
材料(次):
设计于: United States
制造于: United States

BIMobject类别: 暖通空调 - 热水器
IFC分类: Boiler
UNSPSC名称: Commercial water heaters
UNSPSC代码: 40101826
Uniclass 2.0 代码: PR-46-96
Uniclass 2.0 描述: Water Heaters
Uniclass 2015 代码: Pr_60_60_96
Uniclass 2015 描述: Water heaters
NBS Reference 代码: 46-96
NBS Reference 描述: Water Heaters
CSI MasterFormat 2014 Code: 22 34 36
CSI MasterFormat 2014 Title: Commercial Gas Domestic Water Heaters
OmniClass编号: 23-31 29 00
OmniClass标题: Hot Water Heaters
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
这个产品提供于:
North America
  • United States

BIMobject®