发布您的产品
Amager Outdoor Stand Table

Amager Outdoor Stand Table

Redefine your restaurant, café or bar garden with this minimalistic bar table from our Amager line. When combined with our bar stools from our line, numerous eye-catching arrangements can be created. Made of high quality larch wood and powder-coated steel, it ensures durability and weather-resistance. Created inspired by Scandinavian architecture, this table combines high-quality finish and functionality with innovative and remarkable design, making it suitable for all types of social settings.

规格
  • The bar table is made of powder-coated steel. A tabletop is made of larch wood. All products from Københagen line can be adjusted to 2 following types of foundations: F (In-ground installation. Special surface preparation is required) and S (Item can be attached to the ground with a chemical anchor or - for some products - freestanding ). The choice of foundations type should be made before purchase. Please contact us so we can help you to decide which installation method would be optimal.

技术规格
  • 唯一参考amager-outdoor-stand-table
  • 产品系列Amager
  • 产品组合Urban furniture
  • 类型对象(单个对象)
  • 发布日期2022-04-04
  • 版本号1
  • 高度 (mm)1100
  • 宽度 (mm)600
相关
  • 主材料粉末涂层钢
  • 次要材料木头
  • 净重 (Kg)25
分类
  • BIMobject 类别景观 - 户外家具
  • IFC 分类家具
  • ETIM 代码EG017960
  • ETIM 名称Furniture
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • Uniclass 2015 代码Pr_40_30_30_86
  • Uniclass 2015 说明Street and site tables
  • CSI MasterFormat 2014 代码12 50 00
  • CSI MasterFormat 2014 标题Furniture
  • OmniClass 编号23-11 29 15
  • OmniClass 标题Exterior Tables
  • CSI UniFormat II 代码E20
  • CSI UniFormat II 标题FURNISHINGS