发布您的产品
Isoparfire Glass 2

Isoparfire Glass 2

Fibreglass as a thermal insulation material may also be applied to walls. Fire resistant ISOPARFIRE® GLASS 2, class A2-s1,d0 is the lightest sandwich panel in its class, coated with 2 plate backings, optionally available in pre-painted or plastic-coated galvanised steel, embossed or pre-painted natural aluminium or stainless steel.

Density of insulation
Density: 55 Kg/m3 ±10%.
Other densities optionally available.
Thermal conductivity up to 􀁨 = 0.039 Watt/mK
Note: manufacturing-wise it is impossible to fill the lip of the joint. This is due to the characteristics of the type of insulation.

规格
  • Lattonedil ISOPAR® GLASS 2 Wall panel.

    . Flat sandwich wall panel.

    . Insulation: fibreglass.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

    NB: a production level is not possible to fill the lip of the joint to the characteristics of the type of insulation.

技术规格
  • 唯一参考isoparfire-glass-2
  • 产品系列Wall Panel
  • 产品组合Fiberglass
  • 类型对象(单个对象)
  • 发布日期2019-03-07
  • 版本号1
  • 宽度 (mm)1000
相关
  • 主材料钢
  • 次要材料玻璃纤维
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别墙壁 - 夹心板
  • UNSPSC 名称Wall finishing materials
  • UNSPSC 代码301615
  • Uniclass 2015 代码Pr_25_71_50_22
  • Uniclass 2015 说明Composite panels
  • CSI MasterFormat 2014 代码07 42 13.19
  • CSI MasterFormat 2014 标题Insulated Metal Wall Panels
  • OmniClass 编号23-15 13 19 11
  • OmniClass 标题Metal Wall Panels
  • CSI UniFormat II 代码B2010
  • CSI UniFormat II 标题Exterior Walls
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
瓦利斯和富图纳