发布您的产品
TTcoppo
TTcoppo
TTcoppo
TTcoppo

    TTcoppo

    TTCOPPO® is an insulated panel suitable for use on residential buildings when appearance must be taken into account. 
    The finished roof has the appearance of a traditional tiled roof and is proposed as standard in the same colour as real tiles, although an aged finish is also available.
    TTCOPPO® meets the landscape planning regulations that also apply to old towns. TTCOPPO® guarantees excellent thermal insulation thanks to the increased thickness of its distinctive section.

    规格
    • Lattonedil TTCOPPO® Roof panel.

      . Sandwich panel with traditional tiled roof appearance.

      . Insulation: polyurethane.

      . External skin: traditional roof tiled metal sheet.

      . Internal skin: metal sheet.

      . Panel length depends on the module dictated by the design of the tile, see illustration below, with a constant dimension of 350 mm. 

    技术规格
    • 唯一参考ttcoppo
    • 产品系列Roof Panel
    • 产品组合Polyurethane PUR
    • 类型对象(单个对象)
    • 发布日期2018-08-30
    • 版本号1
    • 宽度 (mm)1000
    相关
    • 主材料钢
    • 次要材料聚氨酯
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别墙壁 - 夹心板
    • Uniclass 2015 代码Pr_25_71_50_22
    • Uniclass 2015 说明Composite panels
    • CSI MasterFormat 2014 代码07 41 13
    • CSI MasterFormat 2014 标题Metal Roof Panels
    • OmniClass 编号23-13 39 27 11 11
    • OmniClass 标题Metal Roof Panels
    • CSI UniFormat II 代码B30
    • CSI UniFormat II 标题ROOFING
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
    瓦利斯和富图纳