发布您的产品
ILBAGNOALESSI ONE Freestanding bathtub, made of Sentec solid surface, with integrated overflow
LAUFEN

ILBAGNOALESSI ONE Freestanding bathtub, made of Sentec solid surface, with integrated overflow

Freestanding bathtub
规格
  • Freestanding bathtub, made of Marbond composite material
技术规格
  • 唯一参考H220972
  • 产品系列ILBAGNOALESSI ONE
  • 产品组Bathtubs
  • 类型对象(单个对象)
  • 发布日期2023-01-30
  • 版本号1
  • 高度 (mm)590
  • 宽度 (mm)800
  • 深度 (mm)1850
相关
  • 主材料铸造大理石
  • 设计国家/地区瑞士
  • 制造国家/地区波兰
分类
  • BIMobject 类别卫生 - 浴室和SPA
  • IFC 分类卫浴终端
  • UNSPSC 名称Bathtubs
  • UNSPSC 代码30181501
  • Uniclass 2015 代码Pr_40_20_06_08
  • Uniclass 2015 说明Baths
  • CSI MasterFormat 2014 代码22 41 19
  • CSI MasterFormat 2014 标题Residential Bathtubs
  • OmniClass 编号23-31 15 00
  • OmniClass 标题Bathtubs