发布您的产品
Insulated enclosures XL³ 400 - IP 43 - 600x575x175 mm
Legrand

Insulated enclosures XL³ 400 - IP 43 - 600x575x175 mm

Distribution enclosures XL³ 400, can receive devices up to 400 A. Fire resistance according to IEC 60695-2-11: 750 ° C for installation in ERP (up to 100 kVA for class II enclosures. Capacity 24 modules per row RAL 7035 (RAL 7004 pedestal) - Door to be ordered separately, delivered flat with functional uprights fixed to the bottom, cut-off cable entry plate and twinning accessories (horizontal and vertical). held in specific environments, refer to the statement " - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
规格
  • Insulated enclosures - IP 43 - IK 07 with kit and door. IP 40 - IK 07 with door. IP 30 - IK 04 without door to equip. Delivered with active bottom receiving the C-bar distribution system. Total height: 600 - Folding height: 550 - Total width: 575 - Useful width: 515 - Depth: 175
技术规格
  • 唯一参考LG-XL3_400-Isolant
  • 类型对象(单个对象)
  • 发布日期2018-04-30
  • 版本号1
  • 宽度 (mm)575
  • 深度 (mm)175
相关
  • 主材料隔离
  • 净重 (Kg)11216
分类
  • BIMobject 类别电气 - 配电
  • IFC 分类配电
  • ETIM 代码EG000011
  • ETIM 名称Cabinet enclosures
  • UNSPSC 名称Electrical equipment and components and supplies
  • UNSPSC 代码3912
  • Uniclass 2015 代码Pr_60_70_22_11
  • Uniclass 2015 说明Cable distribution cabinets
  • CSI MasterFormat 2014 代码26 27 16
  • CSI MasterFormat 2014 标题Electrical Cabinets and Enclosures
  • OmniClass 编号23-35 31 27
  • OmniClass 标题Power Distribution Units
  • CSI UniFormat II 代码D5010
  • CSI UniFormat II 标题Electrical Service and Distribution

发售地区

欧洲