只需单击一下,即可将族直接加载到您的 Revit 模型中
获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。
直接与 Revit 旁边的 BIM 对象一起工作
2GB 云存储 - 存储您的 Revit 内容
直接从 Revit 获取内含碳 LCA (A1-A3)
The Flexi-series is directly developed for preschool and leisure activities and is manufactured in 18 mm birch plywood. Flexi is available both as a wall-mounted model and as a freestanding floor. The floor model is available double-sided with wheels. Shoe shelf with tubes that let the dirt from shoes and boots through. Double hook for clothes / bag hook in each compartment. Doors both up and down can be selected in different colors. Flexi is available in 3 widths as standard with internal dimensions 22 cm, 25 cm or 28 cm. Up to 5 compartments can be built together. The flexi-series can also be project-adapted in terms of dimensions in both width and height - contact our customer service for further information. Height: 168 cm. Depth 24 cm, at bench 44 cm. Distance from clothes hook to shoe shelf: 100 cm. With bench. Internal dimensions per seat 22 cm. Nordic Ecolabelled, license number 5031 0099.
发售地区
| 欧洲 |
|---|
丹麦 |
挪威 |
瑞典 |
芬兰 |

Revit 版 Design App
只需单击一下,即可将族直接加载到您的 Revit 模型中
获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。