只需单击一下,即可将族直接加载到您的 Revit 模型中
获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。
直接与 Revit 旁边的 BIM 对象一起工作
2GB 云存储 - 存储您的 Revit 内容
直接从 Revit 获取内含碳 LCA (A1-A3)
The Flexi-series is directly developed for preschool and leisure activities and is manufactured in 18 mm birch plywood. Flexi is available both as a wall-mounted model and as a freestanding floor. The floor model is available double-sided with wheels. Shoe shelf with tubes that let the dirt from shoes and boots through. Double hook for clothes / bag hook in each compartment. Doors both up and down can be selected in different colors. Flexi is available in 3 widths as standard with internal dimensions 22 cm, 25 cm or 28 cm. Up to 5 compartments can be built together. The flexi-series can also be project-adapted in terms of dimensions in both width and height - contact our customer service for further information. Height: 165 cm. Depth 24 cm, at bench 44 cm. With bench and lockable wheels. Delivered with back between the sections. Internal dimensions per seat 22 cm. Nordic Ecolabelled, license number 5031 0099. Godkänd enligt byggvarubedömningen och Sunda Hus
发售地区
| 欧洲 |
|---|
丹麦 |
挪威 |
瑞典 |
芬兰 |

Revit 版 Design App
只需单击一下,即可将族直接加载到您的 Revit 模型中
获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。