发布您的产品
P-ELHO - External corner flashing for sandwich wall
Lindab

P-ELHO - External corner flashing for sandwich wall

This thin gauge steel flashing, that has the same appearance as a sandwich panel with 'Thin' profile, gives a decorative covering and weather protection of the corner for buildings with sandwich panel walls with 'Thin' profiles. It can be obtained in the Lindab colour and coating of your choice. Both flanges of the flashing are adjustable to fit the actual wall thickness. This flashing is used in combination with the vertical joint flashing P-PIL6 on each side of the corner. See the BIM manual for further information.

技术规格
  • 唯一参考P-ELHO
  • 产品系列Wall System
  • 产品组Sandwich Panels
  • 类型对象(单个对象)
  • 发布日期2021-05-31
  • 版本号1
相关
  • 主材料镀锌钢板
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别墙壁 - 墙壁
  • IFC 分类对象
  • UNSPSC 名称Flashings
  • UNSPSC 代码30151602
  • Uniclass 2015 代码Pr_35_90_30
  • Uniclass 2015 说明Flashings and aprons
  • CSI MasterFormat 2014 代码07 62 00
  • CSI MasterFormat 2014 标题Sheet Metal Flashing and Trim
  • OmniClass 编号23-13 37 13
  • OmniClass 标题Exterior Wall Cladding
  • CSI UniFormat II 代码B2010
  • CSI UniFormat II 标题Exterior Walls

发售地区

欧洲
丹麦
挪威
瑞典
BIMobject 产品库

Revit 版 Design App

只需单击一下,即可将族直接加载到您的 Revit 模型中

获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

  • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
  • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
  • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)