发布您的产品
CRISTAL ICE - Emergency lighting luminaire
CRISTAL ICE - Emergency lighting luminaire
CRISTAL ICE - Emergency lighting luminaire
CRISTAL ICE - Emergency lighting luminaire
    Linergy

    CRISTAL ICE - Emergency lighting luminaire

    LED Emergency lighting luminaire Studied for ceiling and wall mount applications in areas with temperatures as low as -30°C
    规格
    • TECHNICAL FEATURES High light efficiency LED Decorative frame supplied on all individual models The batteries are recharged at low temperature In case of a blackout emergency operation is ensured up to -30°C Compliant with European standards EN 60598-1, EN 60598-2-22 Photobiological hazard free according to standard EN 62471 INSTALLATION Cristal Ice can be installed on ceilings or walls. It can also be installed recessed on walls with the optional accessories.
    技术规格
    • 唯一参考cristal-ice
    • 产品系列Emergency luminaires
    • 产品组合Emergency luminaires
    • 类型对象(单个对象)
    • 发布日期2022-02-02
    • 版本号1
    • 高度 (mm)180
    • 宽度 (mm)380
    • 深度 (mm)58
    相关
    • 主材料PC/ABS
    • 次要材料电子和光学组件
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • ETIM 代码EC001957
    • ETIM 名称Emergency luminaire
    • OmniClass 编号23-35 47 13
    • OmniClass 标题Emergency Lighting

    发售地区

    欧洲 亚洲 大洋洲 南美洲 非洲 北美