发布您的产品
PRODIGY XL - Emergency lighting luminaire
PRODIGY XL - Emergency lighting luminaire
PRODIGY XL - Emergency lighting luminaire
PRODIGY XL - Emergency lighting luminaire
    Linergy

    PRODIGY XL - Emergency lighting luminaire

    LED Emergency lighting luminaire High lighting performance Ideal for indoor and outdoor installation AVAILABLE FINISHING Prodigy XL’s standard color is white but it is possible to have it painted in any color. Just add in the order form the code A287 and specify the RAL color and the desired shiny/opaque finish
    规格
    • TECHNICAL FEATURES Optics designed to optimize the luminous flux Aesthetic finish frame included Recharge: 12h Can also be installed onto surfaces that are normally flammable Compliant with European standards EN 60598-1, EN 60598-2-22 Photobiological hazard free according to standard EN 62471 INSTALLATION Prodigy XL can be installed on ceilings or walls. With its accessories, it allows flag installation, cable tray installation, 45° angle installation. It can also be installed recessed on ceilings/walls or recessed on drywalls/false ceilings, with optional accessories.
    技术规格
    • 唯一参考prodigy-xl
    • 产品系列Emergency luminaires
    • 产品组合Emergency luminaires
    • 类型对象(单个对象)
    • 发布日期2022-02-02
    • 版本号1
    • 高度 (mm)143
    • 宽度 (mm)305
    • 深度 (mm)47
    相关
    • 主材料PC/ABS
    • 次要材料电子和光学组件
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • ETIM 代码EC001957
    • ETIM 名称Emergency luminaire
    • OmniClass 编号23-35 47 13
    • OmniClass 标题Emergency Lighting

    发售地区

    欧洲 亚洲 大洋洲 南美洲 非洲 北美