发布您的产品
VIALED EVO MINI BOX - Emergency lighting luminaire
VIALED EVO MINI BOX - Emergency lighting luminaire
    Linergy

    VIALED EVO MINI BOX - Emergency lighting luminaire

    LED Emergency lighting luminaire Ceiling mount Vialed Evo ceiling version Studied for standard height applications High lighting performances Includes symmetrical and asymmetrical optics
    规格
    • TECHNICAL FEATURES High-brightness LED Patented optics Lens studied to optimise the luminous flux Installation on surfaces that are normally flammable Compliant to European standards EN 60598-1, EN 60598-2-22 INSTALLATION Vialed Evo Mini Box can be installed on ceilings.
    技术规格
    • 唯一参考vialed-evo-mini-box
    • 产品系列Emergency luminaires
    • 产品组合Vialed emergency luminaires
    • 类型对象(单个对象)
    • 发布日期2022-10-03
    • 版本号1
    • 高度 (mm)130
    • 宽度 (mm)130
    • 深度 (mm)40
    相关
    • 主材料PC/ABS
    • 次要材料电子和光学组件
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • ETIM 代码EC001957
    • ETIM 名称Emergency luminaire
    • OmniClass 编号23-35 47 13
    • OmniClass 标题Emergency Lighting

    发售地区

    欧洲 亚洲 大洋洲 南美洲 非洲 北美