发布您的产品
VIALED HIGH - Emergency lighting luminaire
VIALED HIGH - Emergency lighting luminaire
VIALED HIGH - Emergency lighting luminaire
VIALED HIGH - Emergency lighting luminaire
    Linergy

    VIALED HIGH - Emergency lighting luminaire

    LED Emergency lighting luminaire Recessed on false ceilings Available in two formats (round shape Ø 85 mm, round shape Ø 68 mm) Metal gear in white or grey color Studied for high ceilings applications (over 10 m) High lighting performances Includes symmetrical and asymmetrical optics
    规格
    • TECHNICAL FEATURES High-brightness LED Lens studied to optimise the luminous flux Metal gear available in white or grey Installation on surfaces that are normally flammable Compliant to European standards EN 60598-1, EN 60598-2-22 INSTALLATION Vialed High can be installed recessed on false ceilings. It can also be installed on ceilings using optional accessories (compatible only with Ø 85 mm luminaires)
    技术规格
    • 唯一参考vialed-high
    • 产品系列Emergency luminaires
    • 产品组合Vialed emergency luminaires
    • 类型对象(单个对象)
    • 发布日期2022-10-03
    • 版本号1
    相关
    • 主材料金属
    • 次要材料电子和光学组件
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • ETIM 代码EC001957
    • ETIM 名称Emergency luminaire
    • OmniClass 编号23-35 47 13
    • OmniClass 标题Emergency Lighting

    发售地区

    欧洲 亚洲 大洋洲 南美洲 非洲 北美