发布您的产品
VIALED TEK - Emergency lighting luminaire
Linergy

VIALED TEK - Emergency lighting luminaire

LED Emergency lighting luminaire Recessed on false ceilings Gear in self-estinguishing polycarbonate diameter 68 mm Studied for standard height applications Includes symmetrical and asymmetrical optics
规格
  • TECHNICAL FEATURES High-brightness LED Patented optics Lens studied to optimise the luminous flux Gear in self-estinguishing polycarbonate available in white Installation on surfaces that are normally flammable Compliant to European standards EN 60598-1, EN 60598-2-22 INSTALLATION Vialed Tek can be installed recessed on false ceilings.
技术规格
  • 唯一参考vialed-tek
  • 产品系列Emergency luminaires
  • 产品组合Vialed emergency luminaires
  • 类型对象(单个对象)
  • 发布日期2022-10-03
  • 版本号1
相关
  • 主材料金属
  • 次要材料电子和光学组件
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别照明 - 应急和安全
  • IFC 分类灯具
  • ETIM 代码EC001957
  • ETIM 名称Emergency luminaire
  • OmniClass 编号23-35 47 13
  • OmniClass 标题Emergency Lighting

发售地区

欧洲 亚洲 大洋洲 南美洲 非洲 北美