发布您的产品
VIALED TUBE - Emergency lighting luminaire
VIALED TUBE - Emergency lighting luminaire
    Linergy

    VIALED TUBE - Emergency lighting luminaire

    LED Emergency lighting luminaire Aluminum casing design Available with lenses for standard or high ceilings High lighting performances Symmetrical and asymmetrical lenses included
    规格
    • TECHNICAL FEATURES High-efficiency lighting LED Patented optics Lens optimized for best luminous flux Maximum battery recharge time: 12h Compliant with European standards EN 60598-1, EN 60598-2-22 INSTALLATION Vialed Tube can be installed on ceilings. It can also be installed in suspension, using optional accessories.
    技术规格
    • 唯一参考vialed-tube
    • 产品系列Emergency luminaires
    • 产品组合Vialed emergency luminaires
    • 类型对象(单个对象)
    • 发布日期2022-10-03
    • 版本号1
    • 高度 (mm)237
    相关
    • 主材料铝
    • 次要材料电子和光学组件
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • ETIM 代码EC001957
    • ETIM 名称Emergency luminaire
    • OmniClass 编号23-35 47 13
    • OmniClass 标题Emergency Lighting

    发售地区

    欧洲 亚洲 大洋洲 南美洲 非洲 北美