发布您的产品
VIALED WALL - Emergency lighting luminaire
VIALED WALL - Emergency lighting luminaire
VIALED WALL - Emergency lighting luminaire
VIALED WALL - Emergency lighting luminaire
    Linergy

    VIALED WALL - Emergency lighting luminaire

    LED Emergency lighting luminaire Designed for wall installations Aluminum casing in white or grey color Light source can be angled at 0°, 10° and 20° Includes symmetrical and asymmetrical optics LIGHTING SOURCE INCLINATION The luminaire has a mechanism which permits to change the inclination of the light source. In this way it is possible to adapt the light beam to the characteristics of the ambient or the object to illuminate.
    规格
    • TECHNICAL FEATURES High luminous efficiency LED Patented optics Lens studied to optimise the luminous flux Maximum battery charge time of 12h Compliant with European standards EN 60598-1, EN 60598-2-22 INSTALLATION Vialed Wall can be installed on walls.
    技术规格
    • 唯一参考vialed-wall
    • 产品系列Emergency luminaires
    • 产品组合Vialed emergency luminaires
    • 类型对象(单个对象)
    • 发布日期2022-10-03
    • 版本号1
    • 高度 (mm)120
    • 宽度 (mm)207
    • 深度 (mm)52
    相关
    • 主材料铝
    • 次要材料电子和光学组件
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别照明 - 应急和安全
    • IFC 分类灯具
    • ETIM 代码EC001957
    • ETIM 名称Emergency luminaire
    • OmniClass 编号23-35 47 13
    • OmniClass 标题Emergency Lighting

    发售地区

    欧洲 亚洲 大洋洲 南美洲 非洲 北美